FIN 6 Gang Switch Plate cw mechs WBQSV6

EAN
3250617004190
Packaging
5 PCEs

Technical properties

Architecture
  • Type of control unit
    rocker
Controls and indicators
  • Number of buttons
    6
Main electrical features
  • Nominal voltage
    250 V AC
  • Frequency
    50 Hz
Electric current
  • Rated current
    16 AX (200 W Self Ballasted Lamp (SBL))
Dimensions
  • Height
    117 mm
  • Width
    77 mm
Installation, mounting
  • Entries
    cable entries bevelled
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Connection
  • Terminal
    terminals accommodate 4 x 1.5 mm² cable
Scope of delivery
  • Scope of delivery
    supplied with standard tapered point 32 mm fixing screws
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Main design line
    Finesse