The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Switches and Plates
    • WBQSV4PB-MB
    Hager The Hager FIN 4 Gang Switch with 240 V press mechanisms provides reliable multi-circuit control for lighting and small loads. Rated 10 A, it suits residential and light commercial use. IP2X ensures finger-safe protection. The sleek black (MB) finish complements modern interiors, while tactile press mechs deliver positive switching and long-lasting performance.
    EAN
    3250617004992
    Packaging
    4
    • Switches and Plates

    4 Gang Switch 10A 240V with press mechanisms IP2X Black WBQSV4PB-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    4 Gang Switch 10A 240V with press mechanisms IP2X Black

    WBQSV4PB-MB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      10 A
    Mater­ials
    • Colour
      Black

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    RoHS report WBQSV4PB-MB
    PDF

    Downloads

    • Product image

      Image WBQSV4PB-MB  | Hager Australia

      Product Image WBQSV4PB-MB

    • Product datasheet

      Image Hager Product data sheet WBQSV4PB-MB  | Hager Australia

      Hager Product data sheet WBQSV4PB-MB

      FIN 4 Gang Switch c/w 240v press mechs MB

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBQSP6-MB - Switch Plate FIN 6-Gang Black IP00
      WBQSP6-MB
      FIN 6 Gang Switch Plate MB
    • 2
      WBQSP5-MB - FIN 5-Gang Switch Plate Black IP00
      WBQSP5-MB
      FIN 5 Gang Switch Plate MB
    • 3
      WBQSPCE - Cable entry plate White IP00 FIN
      WBQSPCE
      FIN Cable entry plate
    • 4
      WBQSPB-MB - Blank Plate Horizontal Black IP00 FIN series
      WBQSPB-MB
      FIN Blank Plate - Horiz MB
    • 5
      WBQSPB-MW - FIN Horizontal Blank Plate White IP00
      WBQSPB-MW
      FIN Blank Plate - Horiz MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group