The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Switches and Plates
    • WBQSV4PB
    EAN
    3250617004176
    Packaging
    4
    • Switches and Plates

    FIN 4-Gang Switch 10A 240V White IP2X Press Mechanisms WBQSV4PB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    FIN 4-Gang Switch 10A 240V White IP2X Press Mechanisms

    WBQSV4PB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Mater­ials
    • Colour
      White

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WBQSV4PB
    PDF
    RoHS report WBQSV4PB
    PDF

    Downloads

    • Product image

      Image WBQSV4PB  | Hager Australia

      Product Image WBQSV4PB

    • Product datasheet

      Image Hager Product data sheet WBQSV4PB  | Hager Australia

      Hager Product data sheet WBQSV4PB

      FIN 4 Gang Switch c/w 240v press mechs

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBQSP4 - FIN 4-Gang Switch Plate White IP00
      WBQSP4
      FIN 4 Gang Switch Plate
    • 2
      WBQHSP1 - 1-Gang Hybrid Flush-Mount Faceplate White 117x77mm IP00
      WBQHSP1
      FIN 1 Gang Hybrid
    • 3
      WBQSP1-MW - 1 Gang Switch Plate White IP00
      WBQSP1-MW
      FIN 1 Gang Switch Plate MW
    • 4
      WBQHSP2-MB - 2-Gang Flush-Mount Hybrid Frame, Matt Black, 117x77 mm, IP00
      WBQHSP2-MB
      FIN 2 Gang Hybrid MB
    • 5
      WBQSP4-MW - FIN 4-Gang Switch Plate White IP00
      WBQSP4-MW
      FIN 4 Gang Switch Plate MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group