The Hager FIN 3-Gang Switch Plate with mechanisms in matt white is a durable 16A, 50 Hz solution for residential and commercial lighting control. Flush-mounted with screw fixing and screw terminals, it offers 2-way switching with loop terminal. IK08 impact resistance, IP2X protection, and polycarbonate build ensure safety and longevity. 23 mm depth for neat installs. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
3250617005548
Packaging
5
Hager 3-Gang 2-Way Switch 16A White Matt Flush Mount with Loop Terminal WBQSV3-MW
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 2 products available
Complete your system
Technical properties
Electric current
-
Rated current IN16 A
Installation, mounting
-
Mounting onFlush mounting
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Identification
-
Assembly arrangementBasic element with full cover plate
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons3
Dimensions
-
Built-in depth23 mm
-
Built-in depth flush-mounted boxes23 mm
Safety
-
Impact resistance IKIK08
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith screw terminals
-
LightingWithout lighting (cannot be illuminated)
-
Push buttonNo
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBQSV3-MW
FIN 3 Gang Switch Plate cw mechs MW
PDF
More documentation