The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Switches and Plates
    • WBQSV2-MW
    The Hager FIN 2 Gang Switch Plate (Matt White) comes complete with mechanisms for reliable 2-way switching with loop terminal. Rated 16A, 50Hz, it suits general lighting/control in homes and light commercial sites. Flush-mounted with screw fixings and screw terminals, 23 mm depth for neat installs. Durable matt varnished PC, IP2X and IK08 for safety and impact resistance. Non-illuminated. Designed for reliable installation in residential & commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250617005524
    Packaging
    10
    • Switches and Plates

    Hager 2-Gang 2-Way Switch 16A Flush Mount White Matt Screw Terminals WBQSV2-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager 2-Gang 2-Way Switch 16A Flush Mount White Matt Screw Terminals

    WBQSV2-MW

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for domestic switching devices 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for domestic switching devices
    • WBSCV2-AL

      Silhouette 2G switch cover AL

      EUR 0.00  / *
    • WBSCV2-SS

      Silhouette 2G switch cover SS

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current
      16 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      2
    Dimen­sions
    • Built-in depth
      23 mm
    • Built-in depth flush-­mounted boxes
      23 mm
    Safety
    • Impact resist­ance IK
      IK08
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBQSV2-MW
    PDF
    RoHS report WBQSV2-MW
    PDF

    Downloads

    • Product image

      Image WBQSV2-MW  | Hager Australia

      Product Image WBQSV2-MW

    • Product datasheet

      Image Hager Product data sheet WBQSV2-MW  | Hager Australia

      Hager Product data sheet WBQSV2-MW

      FIN 2 Gang Switch Plate cw mechs MW

      PDF
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      WBQSP6-MB - Switch Plate FIN 6-Gang Black IP00
      WBQSP6-MB
      FIN 6 Gang Switch Plate MB
    • 2
      WBQSP5-MB - FIN 5-Gang Switch Plate Black IP00
      WBQSP5-MB
      FIN 5 Gang Switch Plate MB
    • 3
      WBQSP5 - Switch Plate 5-Gang White IP00 FIN
      WBQSP5
      FIN 5 Gang Switch Plate
    • 4
      WBQSPCE-MW - FIN Cable entry plate White IP00
      WBQSPCE-MW
      FIN Cable entry plate MW
    • 5
      WBQSPB-MB - Blank Plate Horizontal Black IP00 FIN series
      WBQSPB-MB
      FIN Blank Plate - Horiz MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group