The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • finesse
  • Switches and Plates
  • WBQSV2-MB
  • Switches and Sockets

FIN 2 Gang Switch Plate cw mechs MB WBQSV2-MB

EAN
3250617004862
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

FIN 2 Gang Switch Plate cw mechs MB

WBQSV2-MB

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    16 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Frequency
  • Frequency
    50 - 50 Hz
Mater­ials
  • Colour
    Black
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    2
Safety
  • Ingress Protec­tion (IP) class
    IP2X
Texts
  • Install­a­tion mode
    For screw fastening
  • Type of connec­tion
    With screw terminals
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-way, with loop terminal

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager RoHS report WBQSV2-MB
PDF

Downloads

  • Product image

    Image WBQSV2-MB  | Hager Australia

    Product Image WBQSV2-MB

  • Product datasheet

    Image Hager Product data sheet WBQSV2-MB  | Hager Australia

    Hager Product data sheet WBQSV2-MB

    FIN 2 Gang Switch Plate cw mechs MB

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WBQSP6 - FIN 6 Gang Switch Plate
    WBQSP6
    FIN 6 Gang Switch Plate
  • 2
    WBQSP5-MW - FIN 5 Gang Switch Plate MW
    WBQSP5-MW
    FIN 5 Gang Switch Plate MW
  • 3
    WBQSP5 - FIN 5 Gang Switch Plate
    WBQSP5
    FIN 5 Gang Switch Plate
  • 4
    WBQSPB-MB - FIN Blank Plate - Horiz MB
    WBQSPB-MB
    FIN Blank Plate - Horiz MB
  • 5
    WBQSPB-MW - FIN Blank Plate - Horiz MW
    WBQSPB-MW
    FIN Blank Plate - Horiz MW

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group