The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Switches and Plates
    • WBQSV1PB-MW
    EAN
    3250617005517
    Packaging
    5
    • Switches and Plates

    1-Gang Switch 10A 240V Press Mechanism IP2X White WBQSV1PB-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    1-Gang Switch 10A 240V Press Mechanism IP2X White

    WBQSV1PB-MW

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for domestic switching devices 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for domestic switching devices
    • WBSCV1-AL

      Silhouette 1G switch cover AL

      EUR 0.00  / *
    • WBSCV1-SS

      Silhouette 1G switch cover SS

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current
      10 A
    Mater­ials
    • Colour
      White

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBQSV1PB-MW
    PDF
    RoHS report WBQSV1PB-MW
    PDF

    Downloads

    • Product image

      Image WBQSV1PB-MW  | Hager Australia

      Product Image WBQSV1PB-MW

    • Product datasheet

      Image Hager Product data sheet WBQSV1PB-MW  | Hager Australia

      Hager Product data sheet WBQSV1PB-MW

      FIN 1 Gang Switch c/w 240v press mech MW

      PDF
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      WBQSV1-MB - 1-Gang 2-Way Switch 16A Black Flush Mount Screw Terminals Loop Terminal
      WBQSV1-MB
      FIN 1 Gang Switch Plate cw mechs MB
    • 2
      WBQSA2 - Architrave 2-gang switch 2-way 16A 250V white screw terminals flush
      WBQSA2
      FIN Architrave 2 gang
    • 3
      WBQSV2 - 2-Gang 2-Way Switch 16A Flush White Full Cover Plate Loop Terminal
      WBQSV2
      FIN 2 Gang Switch Plate cw mechs
    • 4
      WBQSV4PB - FIN 4-Gang Switch 10A 240V White IP2X Press Mechanisms
      WBQSV4PB
      FIN 4 Gang Switch c/w 240v press mechs
    • 5
      WBQSV4-MW - Hager 4-Gang 2-way Switch Plate 16A Matt White Flush Screw Terminals IP2X IK08
      WBQSV4-MW
      FIN 4 Gang Switch Plate cw mechs MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group