The Hager FIN 1 Gang Switch Plate with mechanism (MW) is a robust 16A, 50Hz 2-way switch for reliable lighting control. Designed for flush mounting, it features screw mounting and screw terminals with a loop terminal for easy wiring. The matt white varnished polycarbonate plate offers IK08 impact resistance and IP2X safety. Compact 23 mm depth suits tight wall boxes; not illuminated. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
3250617005500
Packaging
10
Hager 1-Gang 2-Way Switch 16A Loop Terminal White Matt Flush Screw Terminals WBQSV1-MW
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Complete your system
Technical properties
Electric current
-
Rated current IN16 A
Installation, mounting
-
Mounting onFlush mounting
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Identification
-
Assembly arrangementBasic element with full cover plate
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth23 mm
-
Built-in depth flush-mounted boxes23 mm
Safety
-
Impact resistance IKIK08
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith screw terminals
-
LightingWithout lighting (cannot be illuminated)
-
Push buttonNo
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBQSV1-MW
FIN 1 Gang Switch Plate cw mechs MW
PDF
More documentation