The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Switches and Plates
    • WBQSA1-MW
    EAN
    3250617005395
    Packaging
    10
    • Switches and Plates

    FIN Architrave 1 gang MW WBQSA1-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    FIN Architrave 1 gang MW

    WBQSA1-MW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      16 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP2X
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Switch mode
      2-way, with loop terminal

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    2 way switch gallery InterBP with neutral 2 modules
    PDF
    28,95 MB
    Hager REACH declaration WBQSA1-MW
    PDF
    Hager RoHS report WBQSA1-MW
    PDF

    Downloads

    • Product image

      Image WBQSA1-MW  | Hager Australia

      Product Image WBQSA1-MW

    • Product datasheet

      Image Hager Product data sheet WBQSA1-MW  | Hager Australia

      Hager Product data sheet WBQSA1-MW

      FIN Architrave 1 gang MW

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBQSP6 - FIN 6 Gang Switch Plate
      WBQSP6
      FIN 6 Gang Switch Plate
    • 2
      WBQSP5-MW - FIN 5 Gang Switch Plate MW
      WBQSP5-MW
      FIN 5 Gang Switch Plate MW
    • 3
      WBQSPCE-MB - FIN Cable entry plate MB
      WBQSPCE-MB
      FIN Cable entry plate MB
    • 4
      WBQSPB-MW - FIN Blank Plate - Horiz MW
      WBQSPB-MW
      FIN Blank Plate - Horiz MW
    • 5
      WBQSPB - FIN Blank Plate - Horiz
      WBQSPB
      FIN Blank Plate - Horiz

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group