The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Sockets
    • WBQP2SUSBAC-MW
    The Hager Finesse UNI Twin Socket with USB A+C in Matt White combines two AS/NZS 3112 outlets with integrated USB charging, freeing power points and reducing clutter. Rated 10 A, 50 Hz, it suits residential and light commercial use. Flush-mounted with screw terminals, durable PC (IK08) and IP20 for indoor areas. Compact 120×82×50.8 mm with 70 mm recess depth for neat, modern installs. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250617005784
    Packaging
    1 Piece
    • Sockets

    Hager Twin Socket with USB A+C 10A AS/NZS 3112 White Matt Flush Mount WBQP2SUSBAC-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Twin Socket with USB A+C 10A AS/NZS 3112 White Matt Flush Mount

    WBQP2SUSBAC-MW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Height
      82 mm
    • Width
      120 mm
    • Depth
      50,80 mm
    • Built-in depth flush-­mounted boxes
      70 mm
    Connec­tion
    • Connect­or/plug type
      Screw terminal
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WBQP2SUSBAC-MW
    PDF
    RoHS report WBQP2SUSBAC-MW
    PDF

    Downloads

    • Product image

      Image WBQP2SUSBAC-MW  | Hager Australia

      Product Image WBQP2SUSBAC-MW

    • Product datasheet

      Image Hager Product data sheet WBQP2SUSBAC-MW  | Hager Australia

      Hager Product data sheet WBQP2SUSBAC-MW

      UNI. Twin Socket + USB A+C MW

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-12-12  | Hager Australia

      Installation manual en-GB 2022-12-12

      PDF
      323,66 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WBQP1R - Finesse Single GPO Socket 10A Round Earth Surface Mount IP20
      WBQP1R
      FIN Single GPO 10A with round Earth
    • 2
      WBQP1VS-MW - Single GPO 10A Vertical Flush Mount AS/NZS 3112 White IP2X 1 Module
      WBQP1VS-MW
      FIN Single GPO 10A Vertical MW
    • 3
      WBQP2XSB-MW - Finesse Double GPO 10A AS/NZS3112 Extra Switch White
      WBQP2XSB-MW
      FIN DGPO 10A Blank Extra Switch MW
    • 4
      WBQP115S-MB - Finesse Single GPO 15A AS/NZS 3112 Flush mount Screw terminal 1 Module
      WBQP115S-MB
      FIN Single GPO 15A MB
    • 5
      WBQP1VS - Single GPO 10A Vertical AS/NZS 3112 Flush-mount Screw terminal IP2X White
      WBQP1VS
      FIN Single GPO 10A Vertical

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group