The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • WBQP2SUSBAC
    The Hager UNI Twin Socket with USB A+C combines two 10A AS/NZS 3112 outlets with integrated USB-A and USB-C charging for convenient power and device charging from a single point. Its IP2X protection and white finish suit modern homes and light commercial spaces. Part of the Finesse system, it saves space and reduces the need for separate chargers and adapters. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250617005760
    Packaging
    1 Piece

    Hager Finesse Twin Socket Outlet 10A with USB A+C AS/NZS 3112 White IP2X WBQP2SUSBAC

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - White
    Black
    Black
    White
    White

    Hager Finesse Twin Socket Outlet 10A with USB A+C AS/NZS 3112 White IP2X

    WBQP2SUSBAC

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Mater­ials
    • Colour
      White
    Dimen­sions
    • Height
      82 mm
    • Width
      120 mm
    Connectivity
    • Connect­or/plug type USB
      A+C
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP2X
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      finesse

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WBQP2SUSBAC
    PDF
    RoHS report WBQP2SUSBAC
    PDF

    Downloads

    • Product image

      Image WBQP2SUSBAC  | Hager Australia

      Product Image WBQP2SUSBAC

    • Product datasheet

      Image Hager Product data sheet WBQP2SUSBAC  | Hager Australia

      Hager Product data sheet WBQP2SUSBAC

      UNI. Twin Socket + USB A+C

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-12-12  | Hager Australia

      Installation manual en-GB 2022-12-12

      PDF
      323,66 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group