FIN DGPO 10A cw 2 x 2.1A USB WBQP2SUSB
EAN
3250617003940
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Electric current
-
Rated current10 A
Voltage
-
Nominal voltage240 - 240 V
-
Output voltage5 - 5 V
Frequency
-
Frequency50 - 50 Hz
Dimensions
-
Height77 mm
-
Width117 mm
Installation, mounting
-
Mounting onFlush mounting
Connectivity
-
Mounting typeScrew mounting
-
Connector/plug type USBAA
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules2
Safety
-
Ingress Protection (IP) classIP2X
Functions
-
With orientation lightingNo
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBQP2SUSB
FIN DGPO 10A cw 2 x 2.1A USB
PDF
More documentation