The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Sockets
    • WBQP1R-MB
    EAN
    3250617004398
    Packaging
    10
    • Sockets

    Single GPO 10A AS/NZS 3112 Round Earth Surface Mount Matt Black IP20 WBQP1R-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Black
    Black
    Black
    White
    White

    Single GPO 10A AS/NZS 3112 Round Earth Surface Mount Matt Black IP20

    WBQP1R-MB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      Black
    • Surface finish
      Matt
    Dimen­sions
    • Height
      82 mm
    • Width
      120 mm
    • Number of units
      1
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Without lid
    Capa­city
    • Number of modules
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      finesse

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    RoHS report WBQP1R-MB
    PDF

    Downloads

    • Product image

      Image WBQP1R-MB  | Hager Australia

      Product Image WBQP1R-MB

    • Product datasheet

      Image Hager Product data sheet WBQP1R-MB  | Hager Australia

      Hager Product data sheet WBQP1R-MB

      FIN Single GPO 10A with round Earth MB

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBQP2S-MW - Hager Double socket outlet 10A AS/NZS 3112 Flush mount Matt White Finesse
      WBQP2S-MW
      FIN DGPO 10A MW
    • 2
      WBQP1VS-MW - Single GPO 10A Vertical Flush Mount AS/NZS 3112 White IP2X 1 Module
      WBQP1VS-MW
      FIN Single GPO 10A Vertical MW
    • 3
      WBQP115S-MB - Finesse Single GPO 15A AS/NZS 3112 Flush mount Screw terminal 1 Module
      WBQP115S-MB
      FIN Single GPO 15A MB
    • 4
      WBQP1R-MW - Single GPO 10A AS/NZS 3112 Round Earth Surface Mount Matt White IP20 1 Mod
      WBQP1R-MW
      FIN Single GPO 10A with round Earth MW
    • 5
      WBQP1S-MW - Single GPO 10A AS/NZS3112 Flush mount Screw terminal White 1 Module
      WBQP1S-MW
      FIN Single GPO 10A MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group