The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • finesse
  • Switches and Plates
  • WBQHSP3-MW
  • Switches and Sockets

FIN 3 Gang Hybrid MW WBQHSP3-MW

EAN
3250617005296
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

FIN 3 Gang Hybrid MW

WBQHSP3-MW

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Colour
    White
Dimen­sions
  • Height
    117 mm
  • Width
    77 mm
Accessories
  • Has labelling field
    No
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Safety
  • Ingress Protec­tion (IP) class
    IP00

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

RJ45 adapter gallery keystone 2 modules
PDF
37,33 MB
Hager REACH declaration WBQHSP3-MW
PDF
Hager RoHS report WBQHSP3-MW
PDF

Downloads

  • Product image

    Image WBQHSP3-MW  | Hager Australia

    Product Image WBQHSP3-MW

  • Product datasheet

    Image Hager Product data sheet WBQHSP3-MW  | Hager Australia

    Hager Product data sheet WBQHSP3-MW

    FIN 3 Gang Hybrid MW

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WBQSP6 - FIN 6 Gang Switch Plate
    WBQSP6
    FIN 6 Gang Switch Plate
  • 2
    WBQSP5-MB - FIN 5 Gang Switch Plate MB
    WBQSP5-MB
    FIN 5 Gang Switch Plate MB
  • 3
    WBQSP5-MW - FIN 5 Gang Switch Plate MW
    WBQSP5-MW
    FIN 5 Gang Switch Plate MW
  • 4
    WBQSPCE-MB - FIN Cable entry plate MB
    WBQSPCE-MB
    FIN Cable entry plate MB
  • 5
    WBQSPCE-MW - FIN Cable entry plate MW
    WBQSPCE-MW
    FIN Cable entry plate MW

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group