The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Switches and Plates
    • WBQHSP1
    EAN
    3250617003759
    Packaging
    10
    • Switches and Plates

    1-Gang Hybrid Flush-Mount Faceplate White 117x77mm IP00 WBQHSP1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - White
    Black
    Black
    White
    White

    1-Gang Hybrid Flush-Mount Faceplate White 117x77mm IP00

    WBQHSP1

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    Dimen­sions
    • Height
      82 mm
    • Width
      120 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP00

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WBQHSP1
    PDF
    RoHS report WBQHSP1
    PDF

    Downloads

    • Product image

      Image WBQHSP1  | Hager Australia

      Product Image WBQHSP1

    • Product datasheet

      Image Hager Product data sheet WBQHSP1  | Hager Australia

      Hager Product data sheet WBQHSP1

      FIN 1 Gang Hybrid

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBQSP6 - 6-Gang Switch Plate White IP00 FIN
      WBQSP6
      FIN 6 Gang Switch Plate
    • 2
      WBQSP6-MW - Switch Plate 6-Gang White IP00 FIN MW
      WBQSP6-MW
      FIN 6 Gang Switch Plate MW
    • 3
      WBQSP5-MB - FIN 5-Gang Switch Plate Black IP00
      WBQSP5-MB
      FIN 5 Gang Switch Plate MB
    • 4
      WBQSP5 - Switch Plate 5-Gang White IP00 FIN
      WBQSP5
      FIN 5 Gang Switch Plate
    • 5
      WBQSPCE - Cable entry plate White IP00 FIN
      WBQSPCE
      FIN Cable entry plate

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group