The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Spare Covers
    • WBQCV6-MW
    EAN
    3250617005265
    Packaging
    20
    • Spare Covers

    Switch Cover 6-Gang White Clamp Mount finesse 117x77mm IP00 WBQCV6-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Switch Cover 6-Gang White Clamp Mount finesse 117x77mm IP00

    WBQCV6-MW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    Dimen­sions
    • Height
      82 mm
    • Width
      120 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Connectivity
    • Mounting type
      Clamp mounting
    • Related Systems
      finesse

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WBQCV6-MW
    PDF
    RoHS report WBQCV6-MW
    PDF

    Downloads

    • Product image

      Image WBQCV6-MW  | Hager Australia

      Product Image WBQCV6-MW

    • Product datasheet

      Image Hager Product data sheet WBQCV6-MW  | Hager Australia

      Hager Product data sheet WBQCV6-MW

      FIN 6 Gang Switch Cover MW

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBQCV1 - FIN 1-Gang Switch Cover White Clamp Mount 117x77mm IP00 Finesse
      WBQCV1
      FIN 1 Gang Switch Cover
    • 2
      WBQCP2-MB - Finesse DGPO Cover Black Clamp Mount 77x117mm IP00
      WBQCP2-MB
      FIN DGPO Cover MB
    • 3
      WBQCV4-MB - Finesse 4-Gang Switch Cover Black 117x77 mm Clamp Mount IP00
      WBQCV4-MB
      FIN 4 Gang Switch Cover MB
    • 4
      WBQCP2 - Finesse DGPO Cover White 77x117 mm Clamp Mounting IP00
      WBQCP2
      FIN DGPO Cover
    • 5
      WBQCV5-MW - Switch Cover 5-Gang White Clamp Mount Finesse Series
      WBQCV5-MW
      FIN 5 Gang Switch Cover MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group