FIN 6 Gang Switch Cover MB WBQCV6-MB
EAN
3250617004329
Packaging
20
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
ColourBlack
Dimensions
-
Height117 mm
-
Width77 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP00
-
Related Systemsfinesse
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBQCV6-MB
FIN 6 Gang Switch Cover MB
PDF
More documentation