The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • finesse
  • Switches and Plates
  • WBQCKSH1-MW
  • Switches and Sockets

FIN Cooker switch 40A DP Horiz MW WBQCKSH1-MW

EAN
3250617005142
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

FIN Cooker switch 40A DP Horiz MW

WBQCKSH1-MW

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    40 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Mater­ials
  • Colour
    White
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Safety
  • Ingress Protec­tion (IP) class
    IP2X
Texts
  • Install­a­tion mode
    For screw fastening
  • Type of connec­tion
    With screw terminals
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-pole off

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration WBQCKSH1-MW
PDF
Hager RoHS report WBQCKSH1-MW
PDF

Downloads

  • Product image

    Image WBQCKSH1-MW  | Hager Australia

    Product Image WBQCKSH1-MW

  • Product datasheet

    Image Hager Product data sheet WBQCKSH1-MW  | Hager Australia

    Hager Product data sheet WBQCKSH1-MW

    FIN Cooker switch 40A DP Horiz MW

    PDF
  • Product data sheet

    Image WBQCKSH1_Datasheet  | Hager Australia

    WBQCKSH1_Datasheet

    Product data sheet en-GB 2021-07-06

    PDF
    139,70 kB
More documentation

Discover more of this product range

    5
  • 1
    WBQSP6 - FIN 6 Gang Switch Plate
    WBQSP6
    FIN 6 Gang Switch Plate
  • 2
    WBQSP5-MB - FIN 5 Gang Switch Plate MB
    WBQSP5-MB
    FIN 5 Gang Switch Plate MB
  • 3
    WBQSP5-MW - FIN 5 Gang Switch Plate MW
    WBQSP5-MW
    FIN 5 Gang Switch Plate MW
  • 4
    WBQSPCE-MB - FIN Cable entry plate MB
    WBQSPCE-MB
    FIN Cable entry plate MB
  • 5
    WBQSPCE-MW - FIN Cable entry plate MW
    WBQSPCE-MW
    FIN Cable entry plate MW

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group