The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • finesse
    • Switches and Plates
    • WBQCKSH1-MB
    EAN
    3250617004206
    Packaging
    1 Piece
    • Switches and Plates

    Cooker switch 40A DP flush mount Black screw terminals IP2X Horizontal WBQCKSH1-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cooker switch 40A DP flush mount Black screw terminals IP2X Horizontal

    WBQCKSH1-MB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      40 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Black
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With imprint "Cooker - ON/OFF"

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    RoHS report WBQCKSH1-MB
    PDF

    Downloads

    • Product image

      Image WBQCKSH1-MB  | Hager Australia

      Product Image WBQCKSH1-MB

    • Product datasheet

      Image Hager Product data sheet WBQCKSH1-MB  | Hager Australia

      Hager Product data sheet WBQCKSH1-MB

      FIN Cooker switch 40A DP Horiz MB

      PDF
    • Product data sheet

      Image WBQCKSH1_Datasheet  | Hager Australia

      WBQCKSH1_Datasheet

      Product data sheet en-GB 2021-07-06

      PDF
      139,70 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WBQSP6 - 6-Gang Switch Plate White IP00 FIN
      WBQSP6
      FIN 6 Gang Switch Plate
    • 2
      WBQSP6-MB - Switch Plate FIN 6-Gang Black IP00
      WBQSP6-MB
      FIN 6 Gang Switch Plate MB
    • 3
      WBQSP6-MW - Switch Plate 6-Gang White IP00 FIN MW
      WBQSP6-MW
      FIN 6 Gang Switch Plate MW
    • 4
      WBQSP5-MB - FIN 5-Gang Switch Plate Black IP00
      WBQSP5-MB
      FIN 5 Gang Switch Plate MB
    • 5
      WBQSP5-MW - FIN 5-Gang Switch Plate White IP00
      WBQSP5-MW
      FIN 5 Gang Switch Plate MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group