PREM. Twin Socket + USB A+C WBP2SUSBAC
EAN
3250617005753
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical properties
Electric current
-
Rated current10 A
Voltage
-
Nominal voltage250 - 250 V
Connectivity
-
Connector/plug type USBAC
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
Safety
-
Ingress Protection (IP) classIP2X
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WBP2SUSBAC
PREM. Twin Socket + USB A+C
PDF
More documentation