The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • WBP1VXXS
    EAN
    3250617012805
    Packaging
    5

    Premiere 10A vert single GPO + 2 mech WBP1VXXS

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Premiere 10A vert single GPO + 2 mech

    WBP1VXXS

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Built-in depth
      16 mm
    Elec­tric current
    • Rated current IN
      10 A
    Mater­ials
    • Colour
      White
    • Material
      Polycar­bonate (PC)
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WBP1VXXS
    PDF
    Hager RoHS report WBP1VXXS
    PDF

    Downloads

    • Product image

      Image WBP1VXXS  | Hager Australia

      Product Image WBP1VXXS

    • Product datasheet

      Image Hager Product data sheet WBP1VXXS  | Hager Australia

      Hager Product data sheet WBP1VXXS

      Product data sheet en-GB 2026-05-13

      PDF
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group