The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • WBP1VXS

Premiere 10A vert single GPO + mech WBP1VXS

EAN
3250617012591
Packaging
5

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Premiere 10A vert single GPO + mech

WBP1VXS

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Built-in depth
    16 mm
Elec­tric current
  • Rated current
    10 A
Mater­ials
  • Colour
    White
  • Material
    Polycar­bonate (PC)
  • Surface finish
    Glossy
Safety
  • Ingress Protec­tion (IP) class
    IP20
Equip­ment
  • Connect­or/plug type socket outlet
    Australian standard AS/NZS 3112
  • Rotated central insert
    No
Texts
  • Install­a­tion mode
    For screw fastening
  • Type of connec­tion
    With screw terminals

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WBP1VXS
PDF
Hager RoHS report WBP1VXS
PDF

Downloads

  • Product image

    Image WBP1VXS  | Hager Australia

    Product Image WBP1VXS

  • Product datasheet

    Image Hager Product data sheet WBP1VXS  | Hager Australia

    Hager Product data sheet WBP1VXS

    Product data sheet en-AU 2025-12-24

    PDF
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group