Mechanism USB 2x2.1A - MW WBMUSB-MW
EAN
3250617008808
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical properties
Connectivity
-
Connector/plug type USBAA
Voltage
-
Input voltage230 - 240 V
-
Output voltage5 - 5 V
Connection
-
Connector/plug typeRotoLoc®
Equipment
-
Number of outputs2
Accessories
-
With miniature fuseNo
Materials
-
ColourWhite
-
Surface finishMatt
-
TreatmentVarnished
Texts
-
Connectors jacksWith 2 USB sockets type A
-
FuseShort-circuit and overload-proof (electronic fuse)
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBMUSB-MW
Mechanism USB 2x2.1A - MW
PDF
More documentation