TV mechanism PAL-F Black WBMTV75PF-BK

EAN
3250617015790
Packaging
10 PCEs

Technical properties

Connectivity
  • Connectors / jacks
    with IEC socket (female)
Dimensions
  • Height
    26.5 mm
  • Width
    26.5 mm
Resistance
  • Wave impedence
    75 Ω
Materials
  • Colour
    black
Installation, mounting
  • Installation mode
    RotoLoc ®
Connection
  • Connection
    'F' connection at rear
Safety
  • Protection index IP
    IP20
  • RoHS conform
    Yes
Identification
  • Main design line
    Mechanisms
  • With imprint
    No