Single Push Button 6A 240V Tactile Mechanism RotoLoc Flush Mount IP20 WBMTPB
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Suitable with 4 products available
Complete your system
Suitable with
Technical properties
Electric current
-
Switching current6 A
-
Rated current IN6 A
Installation, mounting
-
Mounting onFlush mounting
Voltage
-
Rated voltage250 V
Frequency
-
Frequency0-50 Hz
Materials
-
ColourWhite
-
RAL code9010
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element with centre piece
Accessories
-
Has labelling fieldNo
Connectivity
-
Mounting typeSnap-in mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Dimensions27 x 23.5 mm
-
Built-in depth27 mm
-
Diameter23,5 mm
Connection
-
Type of contacts1NC+1NO
-
Connector/plug typeRotoLoc®
Texts
-
Installation modeRotoLoc®
-
Type of connectionWith screw terminals
-
LightingCan be illuminated by LED illuminating cartridge
-
Push buttonYes
-
ImprintWithout imprint
Architecture
-
Control/operation elementSingle push button
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBMTPB
6A 240V PB Momentary mech
PDF
More documentation