Cat 6 Rotoloc data mech Krone WBMRLD6K
EAN
13250617593950
Packaging
10
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical properties
Connection
-
Connector/plug typeRotoLoc®, UAE/IAE (ISDN)
-
Conductor cross-section0 - 0 mm²
-
Number of connections1
Materials
-
ColourWhite
-
Surface finishMatt
-
MaterialMetal, Plastic
-
TreatmentUntreated
Dimensions
-
Height27 mm
-
Width27 mm
Equipment
-
ShieldedNo
-
With dust coverNo
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBMRLD6K
Cat 6 Rotoloc data mech Krone
PDF
More documentation