Technical properties
Connection
-
Connector/plug typeCinch, RotoLoc®
-
Number of connections3
Materials
-
ColourWhite
-
Surface finishGlossy
Dimensions
-
Height26,50 mm
-
Width26,50 mm
-
Depth28 mm
Equipment
-
ShieldedYes
-
With dust coverNo
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBMRCA1
Mechanism RCA
PDF
More documentation