The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • WBMRCA1-BK
    EAN
    13250617589526
    Packaging
    5

    RCA mechanism, black WBMRCA1-BK

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCA mechanism, black

    WBMRCA1-BK

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Cinch, Roto­Loc®
    • Number of connec­tions
      3
    Mater­ials
    • Colour
      Black
    • Surface finish
      Glossy
    Dimen­sions
    • Height
      26,50 mm
    • Width
      26,50 mm
    • Depth
      28 mm
    Equip­ment
    • Shielded
      Yes
    • With dust cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WBMRCA1-BK
    PDF

    Downloads

    • Product image

      Image WBMRCA1-BK  | Hager Australia

      Product Image WBMRCA1-BK

    • Product datasheet

      Image Hager Product data sheet WBMRCA1-BK  | Hager Australia

      Hager Product data sheet WBMRCA1-BK

      RCA mechanism, black

      PDF
    • Instruction manual

      Image installation WBMRCA1  | Hager Australia

      installation WBMRCA1

      Instruction manual en-GB 2013-10-31

      PDF
      769,94 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group