Mechanism 400VA dimmer LED WBMD400LED
EAN
3250617595711
Packaging
5
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
Lighting
-
Dimmable 230 V LED lamp10 - 120 W
Texts
-
Dimming principlePhase cut-off
-
FuseShort-circuit proof
-
Installation modeRotoLoc®
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBMD400LED
Mechanism 400VA dimmer LED
PDF -
Instruction manual
installation WBMD400LED
Instruction manual en-GB 2013-10-31
PDF384,03 kB -
Product data sheet
WBMD400LED LED Dimmer Data
Product data sheet en-GB 2016-03-16
PDF553,59 kB
More documentation