The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • WBMC6
    EAN
    3250610089521
    Packaging
    10

    CAT6 RJ45 Data Mechanism Rotoloc White AS Design Neutral WBMC6

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    CAT6 RJ45 Data Mechanism Rotoloc White AS Design Neutral

    WBMC6

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      IDC terminal
    • Number of connec­tions
      8
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      27,5 mm
    • Depth
      27,5 mm
    • Height
      23,5 mm
    • Width
      23,5 mm
    • Built-in depth
      27,5 mm
    Equip­ment
    • With dust cover
      No
    • With hinged lid
      No
    Mater­ials
    • Material
      Polycar­bonate (PC)
    • Colour
      White
    • RAL code
      9016
    • Surface finish
      Glossy
    Safety
    • Impact resist­ance IK
      IK04
    • Ingress Protec­tion (IP) class
      IP2X
    Use condi­tions
    • Oper­ating temper­ature
      0 - 50 °C
    Connectivity
    • Type of connec­tion
      Push-in connec­tion
    Texts
    • Imprint
      Other inform­a­tion
    • Install­a­tion mode
      Mounting with frames on even surface, e.g. also for exten­sion of combin­a­tions

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WBMC6
    PDF
    RoHS report WBMC6
    PDF

    Downloads

    • Product image

      Image WBMC6  | Hager Australia

      Product Image WBMC6

    • Product datasheet

      Image Hager Product data sheet WBMC6  | Hager Australia

      Hager Product data sheet WBMC6

      CAT6 RJ45 Data Mech Rotoloc White

      PDF
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group