Rotary mechanism 10A 250V Flush mount LO/HI RotoLoc IP20 White WBM10RLH
Technical properties
Voltage
-
Nominal voltage250 - 250 V
Electric current
-
Rated current IN10 A
Installation, mounting
-
Mounting onFlush mounting
Safety
-
Ingress Protection (IP) classIP20
Dimensions
-
Depth45 mm
Materials
-
ColourWhite
Architecture
-
Control/operation elementRotative
Connection
-
Connector/plug typeRotoLoc®
Texts
-
Type of connectionWith screw terminals
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBM10RLH
Mechanism 10A rotary LO HI
PDF -
Product data sheet
WBM10RLH Lo Hi Rotary Mech Data Sheet
Product data sheet en-GB 2016-03-16
PDF142,18 kB
More documentation