The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Switches and Plates
    • WBHWSH2
    EAN
    3250617002936
    Packaging
    1 Piece
    • Switches and Plates

    Allure 2-Gang IP44 Switch 2-Way 16A Horizontal White Flush Screw Terminals WBHWSH2

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Allure 2-Gang IP44 Switch 2-Way 16A Horizontal White Flush Screw Terminals

    WBHWSH2

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      2
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBHWSH2
    PDF
    RoHS report WBHWSH2
    PDF

    Downloads

    • Product image

      Image WBHWSH2  | Hager Australia

      Product Image WBHWSH2

    • Product datasheet

      Image Hager Product data sheet WBHWSH2  | Hager Australia

      Hager Product data sheet WBHWSH2

      Allure 2 Gang IP44 Plate Horiz

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBHSPCE-MW - Allure Brush Plate White IP00
      WBHSPCE-MW
      Allure Brush Plate MW
    • 2
      WBHWSH1-MW - Allure 1-gang 2-way Switch 16A IP44 Flush White Screw terminals
      WBHWSH1-MW
      Allure 1 Gang IP44 Plate Horiz MW
    • 3
      WBHWSH1-MB - Allure Switch 1-gang 2-way 16A IP44 Flush Black Screw terminals
      WBHWSH1-MB
      Allure 1 Gang IP44 Plate Horiz MB
    • 4
      WBHCKSH1-MB - Allure Cooker Switch 40A Double Pole Flush Mount Black Screw Terminals
      WBHCKSH1-MB
      Allure Cooker switch 40A DP Horiz MB
    • 5
      WBHHSP1-MW - Allure 1-Gang Hybrid White Flush-Mount Plate 117x77 mm
      WBHHSP1-MW
      Allure 1 Gang Hybrid MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group