Allure Architrave 2-Gang 2-Way Switch 16A 250V White Flush Screw Terminals WBHSA2-MW
Technical properties
Electric current
-
Rated current IN16 A
Installation, mounting
-
Mounting onFlush mounting
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
Identification
-
Assembly arrangementBasic element with full cover plate
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons2
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith screw terminals
-
LightingWithout lighting (cannot be illuminated)
-
Push buttonNo
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBHSA2-MW
Allure Architrave 2 gang MW
PDF
More documentation