Allure DGPO cw 2 x 2.1A USB WBHP2USB
EAN
3250617002844
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical properties
Voltage
-
Output voltage5 - 5 V
Electric current
-
Rated current10 A
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
Dimensions
-
Height77 mm
-
Width117 mm
Installation, mounting
-
Mounting onFlush mounting
Connectivity
-
Mounting typeScrew mounting
-
Connector/plug type USBAA
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules2
Functions
-
With orientation lightingNo
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBHP2USB
Allure DGPO cw 2 x 2.1A USB
PDF
More documentation