The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • allure
  • Switches and Plates
  • WBHHSP3
  • Switches and Sockets

Allure 3 Gang Hybrid WBHHSP3

EAN
3250617002073
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Allure 3 Gang Hybrid

WBHHSP3

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Colour
    White
Dimen­sions
  • Height
    117 mm
  • Width
    77 mm
Accessories
  • Has labelling field
    No
Install­a­tion, mounting
  • Mounting on
    Flush mounting

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

RJ45 adapter gallery keystone 2 modules
PDF
37,33 MB
Hager REACH declaration WBHHSP3
PDF
Hager RoHS report WBHHSP3
PDF

Downloads

  • Product image

    Image WBHHSP3  | Hager Australia

    Product Image WBHHSP3

  • Product datasheet

    Image Hager Product data sheet WBHHSP3  | Hager Australia

    Hager Product data sheet WBHHSP3

    Allure 3 Gang Hybrid

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WBHSPCE-MW - Allure Brush Plate  MW
    WBHSPCE-MW
    Allure Brush Plate MW
  • 2
    WBHWSH1-MW - Allure 1 Gang IP44 Plate Horiz MW
    WBHWSH1-MW
    Allure 1 Gang IP44 Plate Horiz MW
  • 3
    WBHSP5-MB - Allure 5 Gang Switch Plate MB
    WBHSP5-MB
    Allure 5 Gang Switch Plate MB
  • 4
    WBHCKSH1-MW - Allure Cooker switch 40A DP  Horiz MW
    WBHCKSH1-MW
    Allure Cooker switch 40A DP Horiz MW
  • 5
    WBHSP3 - Allure 3 Gang Switch Plate
    WBHSP3
    Allure 3 Gang Switch Plate

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group