The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • allure
  • Spare Covers
  • WBHCS2
  • Switches and Sockets

Allure 2 Gang Switch Cover WBHCS2

EAN
3250617002127
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Allure 2 Gang Switch Cover

WBHCS2

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Colour
    White
Dimen­sions
  • Height
    117 mm
  • Width
    77 mm
Connectivity
  • Mounting type
    Clamp mounting
Equip­ment
  • Monit­oring window/­light outlet
    No
Accessories
  • Has labelling field
    No
  • Related Systems
    allure

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

RJ45 adapter gallery keystone 2 modules
PDF
37,33 MB
Hager REACH declaration WBHCS2
PDF
Hager RoHS report WBHCS2
PDF

Downloads

  • Product image

    Image WBHCS2  | Hager Australia

    Product Image WBHCS2

  • Product datasheet

    Image Hager Product data sheet WBHCS2  | Hager Australia

    Hager Product data sheet WBHCS2

    Allure 2 Gang Switch Cover

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WBHCS6-MW - Allure 6 Gang Switch Cover MW
    WBHCS6-MW
    Allure 6 Gang Switch Cover MW
  • 2
    WBHCS2-MW - Allure 2 Gang Switch Cover MW
    WBHCS2-MW
    Allure 2 Gang Switch Cover MW
  • 3
    WBHCP2 - Allure DGPO Cover
    WBHCP2
    Allure DGPO Cover
  • 4
    WBHCP1-MB - Allure 1 Gang GPO Cover MB
    WBHCP1-MB
    Allure 1 Gang GPO Cover MB
  • 5
    WBHCS3-MW - Allure 3 Gang Switch Cover MW
    WBHCS3-MW
    Allure 3 Gang Switch Cover MW

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group