The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • allure
  • Spare Covers
  • WBHCP1V-MB
  • Switches and Sockets

Allure Single vert GPO Cover MB WBHCP1V-MB

EAN
3250617002707
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Allure Single vert GPO Cover MB

WBHCP1V-MB

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Colour
    Black
Dimen­sions
  • Height
    117 mm
  • Width
    77 mm
Connectivity
  • Mounting type
    Clamp mounting
Accessories
  • Has labelling field
    No
  • Related Systems
    allure

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

RJ45 adapter gallery keystone 2 modules
PDF
37,33 MB
Hager RoHS report WBHCP1V-MB
PDF

Downloads

  • Product image

    Image WBHCP1V-MB  | Hager Australia

    Product Image WBHCP1V-MB

  • Product datasheet

    Image Hager Product data sheet WBHCP1V-MB  | Hager Australia

    Hager Product data sheet WBHCP1V-MB

    Allure Single vert GPO Cover MB

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WBHCS2 - Allure 2 Gang Switch Cover
    WBHCS2
    Allure 2 Gang Switch Cover
  • 2
    WBHCS2-MW - Allure 2 Gang Switch Cover MW
    WBHCS2-MW
    Allure 2 Gang Switch Cover MW
  • 3
    WBHCP2 - Allure DGPO Cover
    WBHCP2
    Allure DGPO Cover
  • 4
    WBHCP1-MB - Allure 1 Gang GPO Cover MB
    WBHCP1-MB
    Allure 1 Gang GPO Cover MB
  • 5
    WBHCS4-MB - Allure 4 Gang Switch Cover MB
    WBHCS4-MB
    Allure 4 Gang Switch Cover MB

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group