The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • WBHC2-BK

Premiere 10A x 2 hotel card BK WBHC2-BK

EAN
3250617011037
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Premiere 10A x 2 hotel card BK

WBHC2-BK

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    10 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    Black
  • Surface finish
    Glossy
  • Material
    Polycar­bonate (PC)
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Dimen­sions
  • Built-in depth
    26 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Hotel card
Texts
  • Install­a­tion mode
    For screw fastening

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WBHC2-BK
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet WBHC2-BK  | Hager Australia

    Hager Product data sheet WBHC2-BK

    Premiere 10A x 2 hotel card BK

    PDF
  • Instruction manual

    Image installation WBHC2  | Hager Australia

    installation WBHC2

    Instruction manual en-GB 2013-10-31

    PDF
    302,09 kB
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group