Surface socket mounting plate WBAP1MP
EAN
3250617000819
Packaging
30 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Width90 mm
Materials
-
Materialplastic
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
User brochure
Make the Switch Brochure
PDF1 MB -
RoHS report
REACH-declaration 2023-10-20 (english)
PDF33 KBRoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation