The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • golf enclos­ures
  • VZ851N
  • Enclos­ures

Isolation plate,golf,accessory,for VZ850N VZ851N

EAN
3250616466869
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Isolation plate,golf,accessory,for VZ850N

VZ851N

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Suitable with 1 products available

Suitable with

  • VZ850N

    Double slider, golf, connection, VDI - VDI

    EUR 0.00  / *

Technical properties

Dimen­sions
  • Height
    62 mm
  • Width
    220 mm
  • Depth
    1,50 mm
Mater­ials
  • Material
    Plastic
  • Treat­ment
    Untreated
  • Colour
    Pure white
  • RAL code
    9010

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VZ851N
PDF
Hager RoHS report VZ851N
PDF

Downloads

  • Product image

    Image VZ851N  | Hager Australia

    Product Image VZ851N

  • Product datasheet

    Image Hager Product data sheet VZ851N  | Hager Australia

    Hager Product data sheet VZ851N

    Isolation plate,golf,accessory,for VZ850N

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-06-25  | Hager Australia

    Declaration of conformity en-GB 2025-06-25

    PDF
    487,74 kB
More documentation

Discover more of this product range

    5
  • 1
    KCL368L - Busbar MCB 3P 3R 125mm left
    KCL368L
    Busbar MCB 3P 3R 125mm left
  • 2
    KCL363L - Busbar MCB 3P 2R 125mm left
    KCL363L
    Busbar MCB 3P 2R 125mm left
  • 3
    VS118PT - Small distributor,golf,surface,1row,IP40,18M,MS-terminal,ANZ,N+PE,white door
    VS118PT
    Small distributor, golf, surface, 1row, IP40, 18M, MS-terminal, ANZ, N+PE, white door
  • 4
    JP011 - Cover strip,universal, RAL 9010
    JP011
    Cover strip, universal, RAL 9010
  • 5
    JP015 - Cover strip,universal,18M,RAL9010
    JP015
    Cover strip, universal, 18M, RAL9010

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group