The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • VZ849N
    EAN
    3250616597334
    Packaging
    1 Piece
    • golf enclos­ures

    Golf Double Slider Hybrid Connection Module, Pure White RAL9010 420x125x72mm VZ849N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Golf Double Slider Hybrid Connection Module, Pure White RAL9010 420x125x72mm

    VZ849N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      125 mm
    • Width
      420 mm
    • Depth
      72 mm
    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Untreated
    • Colour
      Pure white
    • RAL code
      9010

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ849N
    PDF
    RoHS report VZ849N
    PDF

    Downloads

    • Product image

      Image VZ849N  | Hager Australia

      Product Image VZ849N

    • Product datasheet

      Image Hager Product data sheet VZ849N  | Hager Australia

      Hager Product data sheet VZ849N

      Double slider,golf,connection,Hybrid

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-12-13  | Hager Australia

      Installation manual en-GB 2022-12-13

      PDF
      20,48 MB
      Image Installation manual en-GB 2022-12-15  | Hager Australia

      Installation manual en-GB 2022-12-15

      PDF
      15,57 MB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ609N - Door Golf white accessory for VF/VS318 plastic small enclosures
      VZ609N
      Door, golf, white, accessory, for VF/VS318
    • 2
      VZ790N - 90° Golf Screw for Flush-Mount Chassis & Cover, Small Plastic Enclosures
      VZ790N
      Srew, golf, 90°, for flush mounting distributor, for chassis and cover, accessory
    • 3
      VZ607N - Golf white door accessory for VF/VS118 small plastic enclosures
      VZ607N
      Door, golf, white, accessory, for VF/VS118
    • 4
      VZ606N - Door Golf White for VF/VS412 Small Plastic Enclosures
      VZ606N
      Door, golf, white, accessory, for VF/VS412
    • 5
      VZ624N - Transparent door accessory for Golf VF/VS212 small plastic enclosures
      VZ624N
      Door, golf, transparent, accessory, for VF/VS212

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group