The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • VZ690N
    EAN
    3250616655591
    Packaging
    1 Piece

    Falsework,golf,plastic,accessory,for VF418 VZ690N

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Falsework,golf,plastic,accessory,for VF418

    VZ690N

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      310 mm
    • Width
      452 mm
    • Depth
      75 mm
    Mater­ials
    • Colour
      White
    • Material
      Plastic
    Func­tions
    • Type of mounting accessory for enclos­ures
      Fastening profile

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration VZ690N
    PDF
    RoHS report VZ690N
    PDF

    Downloads

    • Product image

      Image VZ690N  | Hager Australia

      Product Image VZ690N

    • Product datasheet

      Image Hager Product data sheet VZ690N  | Hager Australia

      Hager Product data sheet VZ690N

      Falsework,golf,plastic,accessory,for VF418

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager Australia

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group