![](https://hager.com/au/products/static/version1718719661/frontend/Hager/deep-de/en_AU/images/loader-2.gif)
Enclosure,vector,wall mounting lug for external fixation VZ011
EAN
3250616669666
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeScrewed
Dimensions
-
Depth of installed product43.5 mm
-
Height of installed product10 mm
-
Width of installed product95 mm
Materials
-
Coloursilver
-
MaterialSteel
Accessories included
-
Mounting accessories typeFastening parts/-set
Standards
-
European directive WEEEnot concerned
Downloads
-
Product image
-
ProductNotice
Instruction manuals for VZ011
PDF159 KB -
ProductECDeclaration
Declaration
PDF257 KBDeclaration
PDF258 KB -
ProductROHS
REACH-declaration 2023-10-20 (english)
PDF33 KBRoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation