panel only - enclosure Victoria VYMBV-P
EAN
3250611005353
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Intended door positionright
Configuration
-
Number of modules0
Compatibility
-
Suitable for lightning protectionNo
Dimensions
-
Insertion depth278 mm
-
Depth of installed product278 mm
-
Internal depth276 mm
-
Height of installed product430 mm
-
Width of installed product488 mm
-
Thickness of sidewall material1 mm
Cover, door
-
Identification od protection index23
-
InterlockableNo
-
Number of keylock of the door0
-
Cover typeClosed (plain)
-
Door leavesingle
-
Cover typenone / closed
-
Transparent cover or doorNo
Materials
-
Copper weight of the product0 kg
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
Material qualitySteel
-
Surface appearancesatin finish
Installation, mounting
-
Suitable for ground mountingYes
Equipment
-
Quantity of rails0
-
On/Off switchNo
-
Number of openings for flange plates0
-
Extension possibleNo
Standards
-
ApprovalsAS/NZS 61439-3
Safety
-
IK protection code against mecanical impactsIK05
-
Protection classisol.class I
-
Glow wire testaccording to AS/NZS 61439-1
-
Fire resistance-
Downloads
-
Product image
-
Instruction manual
Instruction manuals for VYMBV-P
PDF1 MB -
User brochure
Metering Brochure
PDF1 MB
More documentation