Small distributor,golf,surface,1row,IP40,12M,MS-terminal,N+PE,white door VS112PT

EAN
3250616594388
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Functions
  • With a pipe-in lead
    Yes
Configuration
  • Number of modules
    12
Main electrical features
  • Nominal voltage
    400 V
Electric current
  • Rated current
    80 A
Dimensions
  • Depth of installed product
    99 mm
  • Internal depth
    99 mm
  • Height of installed product
    252 mm
  • Width of installed product
    282 mm
  • Width in division units
    12
Cover, door
  • Identification od protection index
    40
  • Interlockable
    No
  • Number of keylock of the door
    0
  • Cover type
    Closed (plain)
  • Door locking
    without
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Suitable for outdoor use
    No
Equipment
  • Number of rows
    1
  • Quantity of section in width
    1
  • Quantity of rails
    1
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    0
  • Extension possible
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    Yes
  • Signal passing door
    Yes
Standards
  • GWT Glow wire test
    650 °C
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP40
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -25…40 °C