The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • VE212HP

Vector IP65, 2x12 modules, outdoor app, with knockouts, opaque door VE212HP

EAN
3250616510326
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Vector IP65, 2x12 modules, outdoor app, with knockouts, opaque door

VE212HP

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Common Accessories 1 products available

Complete your system

  • Common Accessories
  • VZ011

    Enclosure, vector, wall mounting lug for external fixation

    EUR 0.00  / *

Technical properties

Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
Capa­city
  • Number of modules
    24
Dimen­sions
  • Height
    302 mm
  • Width
    310 mm
  • Depth
    151 mm
Cover, door
  • Door/­cover is trans­parent
    No
Mater­ials
  • RAL code
    7035
  • Colour
    Light grey
  • Ultra­vi­olet-res­istant
    Yes
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Ingress Protec­tion (IP) class
    IP65
  • Locking type
    Snap on lock

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

Certifications and documents

PEP document en-GB 2022-09-20
PDF
343,24 kB

Downloads

  • Product image

    Image VE212HP  | Hager Australia

    Product Image VE212HP

  • Product datasheet

    Image Hager Product data sheet VE212HP  | Hager Australia

    Hager Product data sheet VE212HP

    Vector IP65, 2x12 modules, outdoor app, with knockouts, opaque door

    PDF
  • Product data sheet

    Image Product data sheet en-GB 2017-02-22  | Hager Australia

    Product data sheet en-GB 2017-02-22

    PDF
    257,78 kB
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group