The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • vega D
    • vega D
    • UZ01V1
    EAN
    3250616365865
    Packaging
    1 Piece
    • vega D

    Double universN support for cable bracket, 20 pcs, SDB Indoor N/C UZ01V1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Double universN support for cable bracket, 20 pcs, SDB Indoor N/C

    UZ01V1

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      68 mm
    • Width
      203 mm
    • Depth
      128 mm
    Mater­ials
    • Material
      Poly­amide (PA)
    Accessories
    • Type of accessory cabinet
      Mounting bracket

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UZ01V1
    PDF
    RoHS report UZ01V1
    PDF

    Downloads

    • Product image

      Image UZ01V1  | Hager Australia

      Product Image UZ01V1

    • Product datasheet

      Image Hager Product data sheet UZ01V1  | Hager Australia

      Hager Product data sheet UZ01V1

      Support, universN, double, for cable bracket, 20 pieces

      PDF
    • Handbook

      Image Handbook en-GB 2022-10-10  | Hager Australia

      Handbook en-GB 2022-10-10

      PDF
      24,05 MB
      Image Technical manual for New VegaD enclosures  | Hager Australia

      Technical manual for New VegaD enclosures

      Surface boards and accessories (AU light)

      PDF
      5,53 MB
      Image Technical manual for New VegaD enclosures  | Hager Australia

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
      Image Technical manual for New VegaD enclosures  | Hager Australia

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration of conformity International 2024-02-15  | Hager Australia

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity International 2024-02-15  | Hager Australia

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Australia

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Australia

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Australia

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Australia

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Australia

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Australia

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      651,83 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FD52DN - NewVegaD Distribution Enclosure 120M 5-row Surface IP30 IK07 160A 900x550x193
      FD52DN
      Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
    • 2
      FD42DN - NewVegaD Surface Enclosure 750x550x193mm 4-row 96M 160A IP30 Class II
      FD42DN
      Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, distribution
    • 3
      FD72DN - Distribution enclosure NewVegaD Surface-mounted 168M 7 rows 160A IP30
      FD72DN
      Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution
    • 4
      FD62DN - Enclosure NewVegaD 144 modules 6 rows 160A Surface-mounted IP30 IK07
      FD62DN
      Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, distribution
    • 5
      FU62DN - Enclosure NewVegaD Flush-mounted 144 modules 6 rows 2 columns 160A IP30
      FU62DN
      Enclosure, NewVegaD, 1137x550x150mm, 144 modules, flush-mounted, distribution

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group