The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • TYB601B
    EAN
    3250616059382
    Packaging
    1 Piece

    Output module 1x 10A /230V~, flush mounted, KNX TYB601B

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Output module 1x 10A /230V~, flush mounted, KNX

    TYB601B

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connectivity
    • With bus system KNX
      Yes
    • With bus system KNX radio
      No
    Settings
    • Supported config­ur­a­tion mode
      ETS
    Dimen­sions
    • Height
      44 mm
    • Width
      43 mm
    • Depth
      22 mm
    • Built-in depth
      40 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Archi­tec­ture
    • Bus system
      KNX
    Mater­ials
    • Colour
      Light grey
    Equip­ment
    • Radio frequency bidirec­tional
      No
    • With switch for manual switch
      Yes
    Elec­tric current
    • Max. switching current
      10 A
    • Rated current IN
      10 A
    • Bus current consump­tion while idle
      5 mA
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • Power incan­des­cent lamp 230 V
      600 - 600 W
    • Output power
      500 W
    • 230 V incan­des­cent and halogen lamp
      600 W
    • Power incan­des­cent lamp
      600 - 600 W
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • System supply voltage
      30 V DC Via bus
    • Oper­ating voltage over bus
      21 - 32 V
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      0.75 - 2.5 mm²
    • Cross-sec­tion flex­ible conductor
      0.75 - 2.5 mm²
    Texts
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TYB601B
    PDF
    RoHS report TYB601B
    PDF

    Downloads

    • Product image

      Image TYB601B  | Hager Australia

      Product Image TYB601B

    • Product datasheet

      Image Hager Product data sheet TYB601B  | Hager Australia

      Hager Product data sheet TYB601B

      Output module 1x 10A /230V~, flush mounted, KNX

      PDF
    • Enduserquickguide

      Image Enduserquickguide en-GB 2019-11-08  | Hager Australia

      Enduserquickguide en-GB 2019-11-08

      PDF
      334,01 kB
    • KNX product database

      Image ETS Database for TYB601B  | Hager Australia

      ETS Database for TYB601B

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2020-01-01

      KNXPROD
      151,58 kB
    • Application Guide

      Image Application description ETS TYB601B  | Hager Australia

      Application description ETS TYB601B

      Application Guide en-GB, nn-NO, pl-PL 2014-01-08

      PDF
      2,90 MB
      Image Application description ETS TYB601B  | Hager Australia

      Application description ETS TYB601B

      Application Guide en-GB, pl-PL 2013-10-28

      PDF
      2,87 MB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-01-13

      PDF
      129,43 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group