The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • TJAS671
    EAN
    3250610013052
    Packaging
    1 Piece
    Data Act Notice

    Domovea basic KNX smart home controller TJAS671

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Domovea basic KNX smart home controller

    TJAS671

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Equip­ment
    • Web server
      Yes
    • Number of chan­nels
      1
    Voltage
    • Oper­ating voltage
      195 - 254 V
    • Oper­ating voltage over bus
      21 - 32 V
    • Type voltage supply
      AC
    Connectivity
    • Type of inter­face bus system/­media gateway
      Multiple inter­face
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      6
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Dimen­sions
    • Width
      106 mm
    • Depth
      65 mm
    • Number of width units
      6
    Connec­tion
    • Connect­or/plug type Bus system
      Bus connec­tion terminal
    • Connect­or/plug type
      quick­con­nect
    Texts
    • Encoding
      Manage­ment of 4 config­ur­able user profiles
    • Connectors jacks
      With 2 USB sockets type A
    • Type of connec­tion
      With quick­con­nect plug-in terminals
    Func­tions
    • Number of func­tion chan­nels
      500
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, General diagnostics, Generic KNX tele­gram
    • Data formats
      KNX (IP), KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      No
    • Data stored on device
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Heating actuator 6 channels KNX, with regulation, 24/230V (English)
    PDF
    266,23 kB
    REACH declaration TJAS671
    PDF
    RoHS report TJAS671
    PDF

    Downloads

    • Product image

      Image TJAS671  | Hager Australia

      Product Image TJAS671

    • Product datasheet

      Image Hager Product data sheet TJAS671  | Hager Australia

      Hager Product data sheet TJAS671

      domovea basic

      PDF
    • Installation manual

      Image Installation manual en-GB 2026-05-04  | Hager Australia

      Installation manual en-GB 2026-05-04

      PDF
      46,63 MB
    • Manual

      Image Assembly instructions domovea plus, domovea basic (multilingual)  | Hager Australia

      Assembly instructions domovea plus, domovea basic (multilingual)

      PDF
      3,37 MB
      Image DOMOVEA Operating and assembly instructions  (EN)  | Hager Australia

      DOMOVEA Operating and assembly instructions (EN)

      DOMOVEA Operating and assembly instructions (EN)

      PDF
      6,84 MB
    • Tool

      Image Hager Pilot MacOS  | Hager Australia

      Hager Pilot MacOS

      Hager Pilot MacOS 2.2.1

      DMG
      95,45 MB
      Image Hager Pilot Windows  | Hager Australia

      Hager Pilot Windows

      Hager Pilot Windows 2.2.1

      EXE
      152,91 MB
      Image Server Software (TJAS471, TJAS671)  | Hager Australia

      Server Software (TJAS471, TJAS671)

      Server Software 8.2.2

      ZIP
      210,57 MB
      Image domovea Client Android  | Hager Australia

      domovea Client Android

      domovea Client Android 3.15.3

      APK
      152,95 MB
      Image domovea Client MacOS  | Hager Australia

      domovea Client MacOS

      domovea Client MacOS 3.15.3

      DMG
      188,92 MB
      Image domovea Client Windows  | Hager Australia

      domovea Client Windows

      domovea Client Windows 3.15.3_32

      EXE
      291,06 MB
    • KNX product database

      Image ETS product database (Dummy application)  | Hager Australia

      ETS product database (Dummy application)

      KNX product database International 2024-03-11

      KNXPROD
      90,49 kB
      Image ETS product database for TJAS671  | Hager Australia

      ETS product database for TJAS671

      KNX product database International 2025-03-21

      KNXPROD
      93,23 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Australia

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-08-21

      PDF
      251,60 kB
      Image UKCA Declaration of Conformity  | Hager Australia

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-08-21

      PDF
      250,72 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group