The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • TGZ181
    EAN
    3250618502510
    Packaging
    1 Piece

    Bus cable,100m,B2cas1d1a1,green TGZ181

    Available soon

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Bus cable,100m,B2cas1d1a1,green

    TGZ181

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Cable
    • Cable length
      100 m
    Connectivity
    • With bus system KNX radio
      No
    Mater­ials
    • Colour
      Green
    • RAL code
      6024
    Use condi­tions
    • Oper­ating temper­ature
      -30 - 70 °C
    Connec­tion
    • Conductor cross-sec­tion
      0,80 - 0,80 mm²

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration TGZ181
    PDF
    RoHS report TGZ181
    PDF

    Downloads

    • Product image

      Image TGZ181  | Hager Australia

      Product Image TGZ181

    • Product datasheet

      Image Hager Product data sheet TGZ181  | Hager Australia

      Hager Product data sheet TGZ181

      Bus cable,100m,B2cas1d1a1,green

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-03-21  | Hager Australia

      Declaration of conformity International 2023-03-21

      PDF
      305,75 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group